• AVR Freaks

Hot!Where are DSP Math Libraries in Harmony v3?

Author
XueHongSe
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2020/03/30 19:17:54
  • Location: 0
  • Status: offline
2020/04/01 02:29:04 (permalink)
0

Where are DSP Math Libraries in Harmony v3?

I need FFT on PIC32MZ, but I can not find dsp lib in the Harmony v3,
And I found in the include folder of microchip the library dsplib_dsp.h, 
what is difference  between the two libs?
thanks.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5