• AVR Freaks

Hot!PIC32MM ADC question

Author
kuku
Senior Member
  • Total Posts : 143
  • Reward points : 0
  • Joined: 2012/03/03 08:05:54
  • Location: 0
  • Status: offline
2020/03/28 08:22:24 (permalink)
0

PIC32MM ADC question

I Have two matter who is no clear for me.
1. 12 bit mode not work in all MM device?.
2. What is minimum Vref+ voltage?. 2,2V? 
#1

1 Reply Related Threads

    NKurzman
    A Guy on the Net
    • Total Posts : 18859
    • Reward points : 0
    • Joined: 2008/01/16 19:33:48
    • Location: 0
    • Status: online
    Re: PIC32MM ADC question 2020/03/28 08:37:29 (permalink)
    4 (1)
    With the errata for your chip.
    Read the data sheet for your chip.
    Always write what Chip you’re talking about.
    All MM chips may not be the same.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5