• AVR Freaks

Hot!Import Failed

Author
kamikaze
learner
  • Total Posts : 5
  • Reward points : 0
  • Joined: 2020/02/14 04:24:53
  • Location: 0
  • Status: offline
2020/02/26 23:50:25 (permalink)
0

Import Failed

Hello Everyone,
During the use of auto-code generation, when I am trying to import the master config to the slave I am getting error always as

"Import Failed ,Reloading Original Configuration".
 
I have MPLAB X IDE v 5.20.
 
Thanks in advance

Attachment(s)

Attachments are not available: Download requirements not met
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5