• AVR Freaks

Hot!PIC32 Legacy Peripheral Libraries - macOS CATALINA

Author
diegoufg
New Member
  • Total Posts : 15
  • Reward points : 0
  • Joined: 2016/02/25 02:16:25
  • Location: 0
  • Status: offline
2020/02/26 14:14:45 (permalink)
0

PIC32 Legacy Peripheral Libraries - macOS CATALINA

I need to install the PIC32 peripheral libraries for the new xc32 2.40 compiler on mac os Catalina,
I downloaded PIC32 Legacy Peripheral Libraries - macOS
but it doesn't install
how can I do ?
#1

1 Reply Related Threads

    andersm
    Super Member
    • Total Posts : 2766
    • Reward points : 0
    • Joined: 2012/10/07 14:57:44
    • Location: 0
    • Status: online
    Re: PIC32 Legacy Peripheral Libraries - macOS CATALINA 2020/02/26 14:36:40 (permalink)
    0
    AFAIK, the PLIB installer hasn't worked since macOS 10.13.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5