• AVR Freaks

Hot!Minimal harmony udp configuration

Author
ibbro
Starting Member
  • Total Posts : 87
  • Reward points : 0
  • Joined: 2015/10/22 07:34:56
  • Location: 0
  • Status: offline
2020/02/19 07:42:31 (permalink)
0

Minimal harmony udp configuration

Does anyone have any insight or links to documentation about setting up a udp client or server with absolute minimal components in Harmony 3? I've got a udp server setup based on the Harmony 3 examples that works fine, but find when I try to create a new framework without console, command, debug, etc. (or delete those components) I can't get it working even after removing the calls to that functionality. The application just needs to move data over ethernet between the PicMZ's and a PC. No internet, only the PC and Pics, no other devices.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5