• AVR Freaks

Hot!Graphic LCD library for ST7565 display controller - interfacing with PIC24F

Author
abstruse123
New Member
  • Total Posts : 6
  • Reward points : 0
  • Joined: 2016/05/03 02:12:29
  • Location: 0
  • Status: offline
2020/02/18 22:11:32 (permalink)
0

Graphic LCD library for ST7565 display controller - interfacing with PIC24F

Hi!
 
I am interfacing a COG LCD display with PIC24FJ256GB610A MCU.
The size of LCD display is 128x64 and it has ST7565R controller. 
I am looking to display proportional fonts such as Arial, Tahoma of variable sizes on this display.
Pl. help with the Graphic LCD library for the same.
 
Thanks!
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5