• AVR Freaks

Hot!Harmony V3 TCP/IP with ENC28j60

Author
VT Labs
New Member
  • Total Posts : 4
  • Reward points : 0
  • Joined: 2018/01/24 13:32:17
  • Location: 0
  • Status: offline
2020/02/05 00:59:22 (permalink)
0

Harmony V3 TCP/IP with ENC28j60

Hi everyone.
 
I can't seem to get the MHC to show me the option of selecting the ENC28j60 at the Ethernet Driver layer in Harmony 3. Any clues to why?
#1

1 Reply Related Threads

    rainad
    Moderator
    • Total Posts : 1329
    • Reward points : 0
    • Joined: 2009/05/01 13:39:25
    • Location: 0
    • Status: offline
    Re: Harmony V3 TCP/IP with ENC28j60 2020/02/05 09:02:33 (permalink)
    0
    ENC28j60 and ENC24xj600 will be ported to H3 in the next net release.
    They are not supported in H3 yet.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5