• AVR Freaks

Hot!MPASM with dsPIC33CK64MP105

Author
Antimatter
Starting Member
  • Total Posts : 54
  • Reward points : 0
  • Joined: 2012/10/18 21:39:12
  • Location: Salt Lake City
  • Status: offline
2020/01/25 14:17:36 (permalink)
0

MPASM with dsPIC33CK64MP105

Are there any header files for using mpasm with the 16 bit processors like the dsPIC33CK64MP105?
When I create a new project it does not allow me to select mpasm as the compiler. 
#1

1 Reply Related Threads

    ric
    Super Member
    • Total Posts : 25592
    • Reward points : 0
    • Joined: 2003/11/07 12:41:26
    • Location: Australia, Melbourne
    • Status: online
    Re: MPASM with dsPIC33CK64MP105 2020/01/25 14:43:03 (permalink)
    +1 (1)
    MPASM is for 8 bit PICs.
    The 16 bit assembler is embedded inside the XC16 compiler.
     

    I also post at: PicForum
    Links to useful PIC information: http://picforum.ric323.co...opic.php?f=59&t=15
    NEW USERS: Posting images, links and code - workaround for restrictions.
    To get a useful answer, always state which PIC you are using!
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5