• AVR Freaks

FILEIO Functions

Author
Hotfoot
Super Member
  • Total Posts : 238
  • Reward points : 0
  • Joined: 2010/10/24 09:00:18
  • Location: Sacrameto CA
  • Status: offline
2020/01/08 19:00:54 (permalink)
0

FILEIO Functions

PIC24HJ256GP610A
XC-16 Compiler Pro
MPLAB X 5.30

MLA FILEIO vs MAL

I wanted to ask for clarification, as I getting ready to start a project with the new (new to me) MLA as I'm migrating over from
the Legacy libraries

As I read the migration Notes: I'm at a little loss , Are the SPI Initilizations (once set up) run seperately from the user
Application OR Once set up are they called from the Media FILEIO Functions ?

Good Luck with your project !
I hope this helps
#1

1 Reply Related Threads

    jtemples
    عُضْوٌ جَدِيد
    • Total Posts : 11500
    • Reward points : 0
    • Joined: 2004/02/13 12:31:19
    • Location: Southern California
    • Status: offline
    Re: FILEIO Functions 2020/01/08 19:16:57 (permalink)
    0
    I would recommend FatFS over FILEIO.  I believe MCC supports it.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5