• AVR Freaks

Helpful ReplyHot!forgetIvrea, an arduino-compatible board featuring dual core dsPIC

Author
pippo18
Junior Member
  • Total Posts : 22
  • Reward points : 0
  • Joined: 2018/08/16 13:02:07
  • Location: FCUK
  • Status: offline
2019/12/14 10:09:59 (permalink)
5 (2)

forgetIvrea, an arduino-compatible board featuring dual core dsPIC

http://myprivatelittlepics.proboards.com/thread/22/forgetivrea
 
  • schematics and board freely available (drop me a line)
  • software... well, we are smarter than arduino users so we well be writing in C aor assembler :)
 
#1
pippo18
Junior Member
  • Total Posts : 22
  • Reward points : 0
  • Joined: 2018/08/16 13:02:07
  • Location: FCUK
  • Status: offline
Re: forgetIvrea, an arduino-compatible board featuring dual core dsPIC 2019/12/16 06:12:38 (permalink) ☄ Helpfulby Neiwiertz 2020/03/27 04:48:22
5 (2)
And Bitlash is now running on it
 
http://bitlash.net/
 
#2
Jump to:
© 2020 APG vNext Commercial Version 4.5