FYI: If I use a remote box in the USA:
#wget
http://ww1.microchip.com/...-windows-installer.exeResolving ww1.microchip.com (ww1.microchip.com)...
104.64.212.244Connecting to ww1.microchip.com (ww1.microchip.com)|104.64.212.244|:80... connected.
HTTP request sent, awaiting response... 200 OK
Length: 655001488 (625M) [application/octet-stream]
Saving to: 'xc32-v2.30-full-install-windows-installer.exe'
xc32-v2.30-full-install-wind 100%[=============================================>] 624.66M 24.4MB/s in 24s
2019-12-07 17:52:54 (26.4 MB/s) - 'xc32-v2.30-full-install-windows-installer.exe' saved [655001488/655001488]
# md5 xc32-v2.30-full-install-windows-installer.exe
a1a6dc856b599c174ed8ae228b464e84 xc32-v2.30-full-install-windows-installer.exe
vs Australia:
# wget
http://ww1.microchip.com/...-windows-installer.exe--2019-12-08 10:16:08--
http://ww1.microchip.com/...-windows-installer.exeResolving ww1.microchip.com...
104.117.255.220Connecting to ww1.microchip.com|104.117.255.220|:80... connected.
HTTP request sent, awaiting response... 200 OK
Length: 655001488 (625M) [application/octet-stream]
Saving to: ‘xc32-v2.30-full-install-windows-installer.exe’
xc32-v2.30-full-install-win 100%[=============================================>] 624.66M 5.59MB/s in 1m 52s
2019-12-08 10:18:00 (5.59 MB/s) - ‘xc32-v2.30-full-install-windows-installer.exe’ saved [655001488/655001488]
# md5sum xc32-v2.30-full-install-windows-installer.exe
c6d324f3370c6298485c9aab0d9169b0 xc32-v2.30-full-install-windows-installer.exe