PIC32MM setting up PWM output
I have a pretty basic question. I have scoured the PIC32MM data sheet as well as the CCP/PWM section 30 reference manual and I am missing a basic piece of information. Are the PWM outputs tied to specific pins or can they be assigned in code? For example, I see the CCP1CON2bits have fields OCxEN and these can be set to enable outputs A through F. My question is what physical pins are these on? For example I don't see a pin named OCA.
If you can point me to the right document to read I would greatly appreciate it.
Thanks,
Brian