• AVR Freaks

Helpful ReplyHot!org.apache.commons.math3.exception.DimensionMismatchException Error???

Author
ifyf
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2019/11/07 01:16:02
  • Location: 0
  • Status: offline
2019/11/11 02:02:52 (permalink)
0

org.apache.commons.math3.exception.DimensionMismatchException Error???

为什么DCDT(数字补偿器设计工具)插件有此错误?
当我使用PID控制模式,并且Kd不为0(只有一个零,1z1p模式)时,将发生错误。
 
#1
ric
Super Member
  • Total Posts : 27752
  • Reward points : 0
  • Joined: 2003/11/07 12:41:26
  • Location: Australia, Melbourne
  • Status: online
Re: org.apache.commons.math3.exception.DimensionMismatchException Error??? 2019/11/11 16:40:32 (permalink) ☄ Helpfulby mpgmike 2019/11/11 16:55:31
0
Google translation:

Why does the DCDT (Digital Compensator Design Tool) plugin have this error?
When I use the PID control mode and Kd is not 0 (only one zero, 1z1p mode), an error will occur.

 

I also post at: PicForum
Links to useful PIC information: http://picforum.ric323.co...opic.php?f=59&t=15
NEW USERS: Posting images, links and code - workaround for restrictions.
To get a useful answer, always state which PIC you are using!
#2
ifyf
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2019/11/07 01:16:02
  • Location: 0
  • Status: offline
Re: org.apache.commons.math3.exception.DimensionMismatchException Error??? 2019/11/11 17:42:47 (permalink)
0
l'm using PIC33EP32MC202,thanks!
#3
Jump to:
© 2020 APG vNext Commercial Version 4.5