Re: ICD4: RJ45 to connector
2019/11/08 23:55:23
(permalink)
Thanks Ric and Standage. You confirm that there is no cable with one part in RJ45 (or RJ11) and another small connector in the other side. The only one Microchip sells is RJ11-RJ11.
Ric, yes RJ11 fits in the centre of the RJ45 socket. But it can move a little on right and left and I'm not sure it will always work.
Goupil