• AVR Freaks

Hot!RN4870 unreliable characteristic reads

Author
jtemples
عُضْوٌ جَدِيد
  • Total Posts : 11823
  • Reward points : 0
  • Joined: 2004/02/13 12:31:19
  • Location: Southern California
  • Status: offline
2019/10/13 18:05:59 (permalink)
0

RN4870 unreliable characteristic reads

I've got a Nordic dev board running one of the Nordic examples as a BLE server.  Using the RN4870 to do something simple like read the battery level characteristic from the Nordic's battery service using CONNECT, CI, CHR,0013 is not reliable.  Typically, the first attempt at reading returns AOK, but no battery reading follows.  Then subsequent reads will either return "Err" or the correct value.    Has anyone else seen this?
 
I've got the latest (1.30) firmware installed.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5