• AVR Freaks

Hot!Register tooltips in peripheral window

Author
EnzoFontana
New Member
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2012/02/21 03:09:09
  • Location: 0
  • Status: offline
2019/09/16 03:58:24 (permalink)
0

Register tooltips in peripheral window

I note that since V5.0 not all the registers bits meaning are visible by passing the mouse over the register name (only some ones).
#1

1 Reply Related Threads

    EnzoFontana
    New Member
    • Total Posts : 3
    • Reward points : 0
    • Joined: 2012/02/21 03:09:09
    • Location: 0
    • Status: offline
    Re: Register tooltips in peripheral window 2019/09/18 09:25:54 (permalink)
    0
    The support proposal is:
     
    As a workaround you can do a Mouse-over on these SFR’s in the Editor Window of the IDE.
    IEC1 = 0x0; /* Mouse over works as expected in Editor Window - Workaround */
    Alternatively you can expand the SFR in the Watch Window of the IDE to check its bitfields, while in a Debug session.
     
     
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5