Re: 16F753 DAC not functioning as expected.
2019/09/09 10:20:22
(permalink)
Yes exactly, Thank you very much for your help, I've put it in bold in my source code Notes so others picking my code are suitably warned.
I cannot get the internal OP amp to work as a voltage follower mind but as I need to amplify the DAC output to achieve a 0 to 10 V signal anyway I'll use an external R-R op amp which will present a high impedance input to the DAC output pin.
Cheers
John