• AVR Freaks

Hot!MCC: 1934.h and .c missing

Author
ThoWa
New Member
  • Total Posts : 11
  • Reward points : 0
  • Joined: 2019/08/23 23:45:40
  • Location: 0
  • Status: offline
2019/09/05 22:41:13 (permalink)
0

MCC: 1934.h and .c missing

I want to use PAC1932 together with PIC18F47K42 in MPLAP X IDE 5.25.
PAC 193x Library V2.00 has been added to the Project and selected as Project Resource.
After configuration in Easy Setup the "Generate" button produced this result:
07:15:43.104    INFO:  Generation Results                                 
07:15:43.104    INFO: *****************************************************
07:15:43.113    INFO: main.c                                       Success. MCC output unchanged. User edits maintained. [See 'Force Update']
07:15:43.114    INFO: mcc_generated_files\PAC1934Drivers\PAC1934.c Failure.
07:15:43.114    INFO: mcc_generated_files\PAC1934Drivers\PAC1934.h Failure.
07:15:43.115    INFO: mcc_generated_files\device_config.c          Success.
07:15:43.115    INFO: mcc_generated_files\device_config.h          Success.
07:15:43.115    INFO: mcc_generated_files\mcc.c                    Success.
07:15:43.116    INFO: mcc_generated_files\mcc.h                    Success. Auto-merged.
07:15:43.116    INFO: mcc_generated_files\pin_manager.c            Success.
07:15:43.116    INFO: mcc_generated_files\pin_manager.h            Success.
07:15:43.117    INFO: mcc_generated_files\spi1.c                   Success.
07:15:43.117    INFO: mcc_generated_files\spi1.h                   Success.
07:15:43.117    INFO: mcc_generated_files\uart1.c                  Success.
07:15:43.118    INFO: mcc_generated_files\uart1.h                  Success.
07:15:46.557    INFO: *****************************************************
07:15:46.557    INFO:  Generation complete (total time: 5701 milliseconds)
07:15:46.558    INFO: *****************************************************
07:15:46.558    INFO: Generation complete.
 
Why are the file PAC1934.c and .h are not generated (or copied)
#1

1 Reply Related Threads

    ThoWa
    New Member
    • Total Posts : 11
    • Reward points : 0
    • Joined: 2019/08/23 23:45:40
    • Location: 0
    • Status: offline
    Re: MCC: 1934.h and .c missing 2019/09/06 12:23:28 (permalink)
    0
     I realized, that in Easy Setup of PAC1934 there is Nothing to select in MSSP Dropdown.
    Is that the possible cause of the Problem?
     
    How can I set up  a MSSP?
     
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5