• AVR Freaks

Hot!Division with XC8

Page: < 12 Showing page 2 of 2
Author
1and0
Access is Denied
  • Total Posts : 10972
  • Reward points : 0
  • Joined: 2007/05/06 12:03:20
  • Location: Harry's Gray Matter
  • Status: offline
Re: Division with XC8 2019/08/30 15:22:41 (permalink)
+1 (1)
Gort2015
I made that last part up but you see worst on here.

Actually those are signed int. ;)
 
Yeah, 
#define ON   1
#define OFF  0
 
#define TRUE   1
#define FALSE  0
 
#define HIGH  1
#define LOW   0

 
 
post edited by 1and0 - 2019/08/30 15:28:16
#21
Page: < 12 Showing page 2 of 2
Jump to:
© 2020 APG vNext Commercial Version 4.5