Re: nbproject/Makefile-impl.mk:39: *** missing separator. Stop.
2019/08/29 21:46:56
(permalink)
Hello Katela,
Thanks for the response.
CLEAN SUCCESSFUL (total time: 1ms)
nbproject/Makefile-impl.mk:39: *** missing separator. Stop.
BUILD FAILED (exit value 2, total time: 94ms)
I am getting this build log and i am using PIC24FJ256GB206 with MPLAB IDE v5.25 and compiler XC16 v1.40.