• AVR Freaks

Hot!PIC32MX part trailing variant naming

Author
dmh
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2019/08/20 11:35:03
  • Location: 0
  • Status: offline
2019/08/21 12:50:17 (permalink)
0

PIC32MX part trailing variant naming

I've ended up with a pile of PIC32MXs on my desk, the same model with 3 different ending designation on the part number:
 
PIC32MX250F128B-50I/SP
PIC32MX250F128B-I/SP
PIC32MX250F128B-V/SP
 
I have looked in the datasheet, sell sheets and the advanced MAPS search for these "50I/SP", "I/SP" and "V/SP" and unless I'm mistaken, I can't find them anywhere. They all have the same RoHS materials as well.. Does anyone have any idea what these mean or where I can find a table describing them?
#1

2 Replies Related Threads

    Larry.Standage
    Super Member
    • Total Posts : 927
    • Reward points : 0
    • Joined: 2011/12/30 09:50:47
    • Location: 0
    • Status: offline
    Re: PIC32MX part trailing variant naming 2019/08/22 14:31:28 (permalink)
    0
    The Product Identification System part of the data sheet has most of the information you'll need.
     
    The -50I/SP part is 50-MHz capable, Industrial temp specs (-40C to +85C)
    The -I/SP part is 40-MHz, Industrial temp.
    The -V/SP part is 40-MHz, V-temp (-40C to +105C)
    #2
    dmh
    New Member
    • Total Posts : 2
    • Reward points : 0
    • Joined: 2019/08/20 11:35:03
    • Location: 0
    • Status: offline
    Re: PIC32MX part trailing variant naming 2019/08/22 14:34:35 (permalink)
    0
    Oh jeez that's embarrassing.. Totally missed that section searching because of the spaces in the example. Thank you
    #3
    Jump to:
    © 2020 APG vNext Commercial Version 4.5