• AVR Freaks

Hot!RN4871 P2_0 LED change behavior

Author
JustPlaneD
New Member
  • Total Posts : 15
  • Reward points : 0
  • Joined: 2018/10/24 13:44:38
  • Location: 0
  • Status: offline
2019/08/14 17:59:25 (permalink)
0

RN4871 P2_0 LED change behavior

I'd like to change the behavior of the P2_0 LED to the following:

PowerOn & Advertising = 500ms ON, 500ms OFF
Connected = ON

Can anyone point me to some documentation which might be of assistance.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5