• AVR Freaks

Hot!USB2517: USB Line termination

Author
Azzedin
New Member
  • Total Posts : 4
  • Reward points : 0
  • Joined: 2017/03/03 09:12:19
  • Location: 0
  • Status: offline
2019/08/14 13:46:39 (permalink)
0

USB2517: USB Line termination

Hello,
 
I'm using the USB2517 to design a USB hub,  is the termination for full or high speed required and is the capacitors filter needed, and do we need a driver output impedance of around 27 ohms for 90ohm parallel impedance. 
 
Thanks,
Dino
#1

2 Replies Related Threads

    ASICAlex
    Starting Member
    • Total Posts : 48
    • Reward points : 0
    • Joined: 2018/02/27 15:40:02
    • Location: 0
    • Status: offline
    Re: USB2517: USB Line termination 2019/08/14 13:53:53 (permalink)
    0
    Briefly looking at the product page it says the termination and pullup/pulldown resistors are fully integrated.  So you should be ok for the hub side.  If you have any questions let me know. 
    #2
    ric
    Super Member
    • Total Posts : 27979
    • Reward points : 0
    • Joined: 2003/11/07 12:41:26
    • Location: Australia, Melbourne
    • Status: offline
    Re: USB2517: USB Line termination 2019/08/14 13:57:09 (permalink)
    5 (1)
    It's all in the chip, don't add anything extra on the upstream side.
     

    I also post at: PicForum
    Links to useful PIC information: http://picforum.ric323.co...opic.php?f=59&t=15
    NEW USERS: Posting images, links and code - workaround for restrictions.
    To get a useful answer, always state which PIC you are using!
    #3
    Jump to:
    © 2020 APG vNext Commercial Version 4.5