• AVR Freaks

Hot!MIC5504-3.3YM5 output voltage out of spec

Author
ryagi
New Member
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2019/08/12 02:10:26
  • Location: 0
  • Status: offline
2019/08/12 23:52:19 (permalink)
0

MIC5504-3.3YM5 output voltage out of spec

Hi everyone, I'm using an MIC5504-3.3YM5 to generate a 3.3V regulated output from a 5.5V supply. However when measuring its output, the IC is generating an output of 4.4V. Any suggestions would be appreciated, as I have already replaced the IC to rule out any IC faults.
 
Regards,
Ryan

Attached Image(s)

#1

5 Replies Related Threads

    mbrowning
    USNA79
    • Total Posts : 1791
    • Reward points : 0
    • Joined: 2005/03/16 14:32:56
    • Location: Melbourne, FL
    • Status: online
    Re: MIC5504-3.3YM5 output voltage out of spec 2019/08/14 13:29:54 (permalink)
    0
    What’s the load current? Datasheet specs load regulation down to 100uA. Below that all bets are off
    #2
    ryagi
    New Member
    • Total Posts : 3
    • Reward points : 0
    • Joined: 2019/08/12 02:10:26
    • Location: 0
    • Status: offline
    Re: MIC5504-3.3YM5 output voltage out of spec 2019/08/14 23:22:23 (permalink)
    0
    The LDO is driving a microcontroller and the digital section two ADCs, with the load current being around the 2mA range.
    #3
    Nikolay_Po
    Super Member
    • Total Posts : 1940
    • Reward points : 0
    • Joined: 2012/04/01 13:49:27
    • Location: Russia, Novorossiysk
    • Status: offline
    Re: MIC5504-3.3YM5 output voltage out of spec 2019/08/14 23:57:07 (permalink)
    0
    Is something hot on a board? Or all components are cold? What is total circuit consumption?
    Are you sure the voltage right across Vin and GND pins is 5.5V? to exclude wiring/tracing error?
    The last. Where did you get the chips?
    #4
    ryagi
    New Member
    • Total Posts : 3
    • Reward points : 0
    • Joined: 2019/08/12 02:10:26
    • Location: 0
    • Status: offline
    Re: MIC5504-3.3YM5 output voltage out of spec 2019/08/15 00:28:54 (permalink)
    0
    Board is operating at room temperature, with a total circuit consumption of 50mA. The 3.3V LDO is currently supplying 2mA, with peaks of up to 10mA when an LED is switched on by the MCU.
     
    Using a multimeter to measure directly across the Vin and GND pins, the input voltage is at 5.42V.
     
    The ICs were ordered from mouser.
    #5
    Nikolay_Po
    Super Member
    • Total Posts : 1940
    • Reward points : 0
    • Joined: 2012/04/01 13:49:27
    • Location: Russia, Novorossiysk
    • Status: offline
    Re: MIC5504-3.3YM5 output voltage out of spec 2019/08/15 00:43:12 (permalink)
    0
    Can you post a close-up photo of the IC and the IC on the board. Many times (three at least) I heard about counterfeit "Microchip" voltage regulators...
    #6
    Jump to:
    © 2020 APG vNext Commercial Version 4.5