• AVR Freaks

Hot!dsPIC33EV256GM106 ADC set up and reading values

Author
enfurkan
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2019/07/31 22:55:35
  • Location: 0
  • Status: offline
2019/08/04 23:17:51 (permalink)
0

dsPIC33EV256GM106 ADC set up and reading values

Hi,
 
I wanna make a practice how to use the starter kits' ADC. For example, reading analog noise and output the equivalent digital values to Mplab's output panel.
Where should I start from; I use xc16 Mplab ide.
 
Thanks in advance
#1
Jump to:
© 2020 APG vNext Commercial Version 4.5