CAN module
PIC32MK0512MCF064 mentions having four CAN2.0B modules,but in the data sheet it is explicitly mentioned in one of the notes that CiRXR(i=1,2,3,4)which is a register related to CAN receiver is only present in PIC32MXXXXGPEXXX,then what's the use of the four can modules of PIC32MK0512MCF064?