• AVR Freaks

Hot!ICD3 connections for PIC 16F1828 device

Author
microchipprob
Senior Member
  • Total Posts : 140
  • Reward points : 0
  • Joined: 2008/07/01 00:51:30
  • Location: 0
  • Status: offline
2019/07/21 10:46:30 (permalink)
0

ICD3 connections for PIC 16F1828 device

Friends I am familiar with connections for programming through ICD3 programmer for PIC 18F4523 device, the nomenclature used for connections are MCLR,PGD, and PGC, now I intend to use a new device PIC16F1828 DIP package, wherein they used nomenclature like CSPDAT(RA0) and CSPCLK(RA2), is CSPDAT is same as PGD and CSPCLK is the same as PGC. Help needed Regds Thanks in advance
 

B.J.Haricharan
#1

1 Reply Related Threads

    NorthGuy
    Super Member
    • Total Posts : 5877
    • Reward points : 0
    • Joined: 2014/02/23 14:23:23
    • Location: Northern Canada
    • Status: offline
    Re: ICD3 connections for PIC 16F1828 device 2019/07/21 11:47:57 (permalink)
    +1 (1)
    microchipprob
     is CSPDAT is same as PGD and CSPCLK is the same as PGC.



    Yes. But I think it is ICSPDAT and ICSPCLK.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5