• AVR Freaks

Hot![MHC-3] Adding gcc toolchain in the configuration of the system (on top of XC32/IAR)

Author
blietaer
New Member
  • Total Posts : 5
  • Reward points : 0
  • Joined: 2019/07/11 00:48:40
  • Location: 0
  • Status: offline
2019/07/18 06:48:53 (permalink)
0

[MHC-3] Adding gcc toolchain in the configuration of the system (on top of XC32/IAR)

Dear Community,
How could I add the ARM/Gcc toolchain in this drop down menu in order to configure my project accordingly?
(I already succeeded in generating, building and flashing the code for XC32, but of course I want to use the ARM/gcc toolchain for my project)
Also, once generated and buildable within IDE X, how can I generate/export all the code in order to run it directly from CLI without IDE attached, with a simple Makefile and make cmd ?
 
Thank you,
Cheers,
Ben
 
 
Attachments are not available: Download requirements not met
 
 
 

Attachment(s)

Attachments are not available: Download requirements not met
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5