• AVR Freaks

Hot!Using AT86RF215 and RF frontend with switching regulator.

Author
peterl3233
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2019/04/24 08:17:57
  • Location: Canada
  • Status: offline
2019/07/17 15:15:04 (permalink)
0

Using AT86RF215 and RF frontend with switching regulator.

In an effort to gain the greatest power efficiency possible I'm considering using a switching regulator in a design that uses a Microchip AT86RF215 Sub-1GHz/2.4GHz Transceiver and I/Q Radio and a 3rd party front end (Sky).  Of course the larger current draw is the frontend and there are fears with noise.  Has anyone done this successfully in a commercial environment?
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5