• AVR Freaks

Hot!Necessity to terminate LVDS signals on AT86RF215 chip ?

Author
peterl3233
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2019/04/24 08:17:57
  • Location: Canada
  • Status: offline
2019/07/17 15:07:24 (permalink)
0

Necessity to terminate LVDS signals on AT86RF215 chip ?

I'm using MicroChip Sub-1GHz/2.4GHz Transceiver and I/Q Radio: AT86RF215 in a way that I do not need LVDS for differential RX and TX data (Pins 36 and 36 for instance).  Do I need to connect them to a terminating resistor or can I leave them floating without affecting performance?
 
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5