• AVR Freaks

Hot!Problem with dsPIC + Simulink + External Mode

Author
ronymarcolino
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2019/07/02 07:22:45
  • Location: 0
  • Status: offline
2019/07/04 08:56:47 (permalink)
0

Problem with dsPIC + Simulink + External Mode

SO: Windows 10
Matlab Version: 2018a
Blockset: 3.44
dsPIC: dspic33ep512mu810

Hello, Lubin
i'm trying to connect a simulink model in external mode, but when I use stateflow the external mode run but don't show/update the values on displays anymore.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5