• AVR Freaks

LockedHot!MPLAB XC32 v2.20 Released

Author
DevMod1
Administrator
  • Total Posts : 472
  • Reward points : 0
  • Joined: 2009/02/10 09:34:30
  • Location: 0
  • Status: offline
2019/06/18 12:25:14 (permalink)
0

MPLAB XC32 v2.20 Released

MPLAB XC32 v2.20 C-Compiler is now available for download here.
 
The release provides the following:
 
  New Part Support -- This release introduces initial support for additional SAM Microcontrollers as well as new PIC32M Microcontrollers
 
  MPU Support -- This release introduces initial support for the SAMA5D2x MPUs
 
  SAML11 with ARM(R) TrustZone(R) Technology -- This release introduces support for the ARM v8-M CMSE security extension
 
  'tcm' attribute for Tightly Coupled Memory on the SAME54 MCU family
 
See the release notes for more information on XC32 v2.20.
 

_____________________________

Please read the forum posting guidelines. Do not double post, please help keep these forums professional and comments respectful.
Please notify the moderators of problems/spam/trolls.
#1

0 Replies Related Threads

    Jump to:
    © 2019 APG vNext Commercial Version 4.5