• AVR Freaks

Hot!Displaying float variables in run time

Author
curious_mind
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2019/06/08 23:07:39
  • Location: 0
  • Status: offline
2019/06/18 10:04:35 (permalink)
0

Displaying float variables in run time

Hi
I tried everything to display a float variable in run time using DMCI plugin in simulator mode, with no sucess. Using MPLABX IDE 5.2. Use the standard program to plot a sine wave (ref=sin(2*3.14159*50*cnt/2500)), where cnt gets incremented every 400us, through interrupt. cnt gets plotted wonderfully. My observations are that DMCI plots integer variables and not float. What is the solution. How can I observe value of ref?
#1

0 Replies Related Threads

    Jump to:
    © 2019 APG vNext Commercial Version 4.5