• AVR Freaks

Hot!Is the pinout data available for download?

Author
thistle
New Member
  • Total Posts : 7
  • Reward points : 0
  • Joined: 2015/01/01 13:09:29
  • Location: 0
  • Status: offline
2019/06/15 01:12:34 (permalink)
0

Is the pinout data available for download?

Is the pinout information for PICs and AVRs available to download somewhere? A zip file containing XML/CSV data or similar.
 
The information is in MPLAB/MCC but only for PICs that can be configured using MCC (which is a lot but not all of them).
#1

4 Replies Related Threads

    vloki
    Jo, alla!
    • Total Posts : 6815
    • Reward points : 0
    • Joined: 2007/10/15 00:51:49
    • Location: Germany
    • Status: offline
    Re: Is the pinout data available for download? 2019/06/15 09:42:49 (permalink)
    0
    Ever heared about data sheets?
    Search (google) for the device you are interested in!

    Uffbasse !
    #2
    thistle
    New Member
    • Total Posts : 7
    • Reward points : 0
    • Joined: 2015/01/01 13:09:29
    • Location: 0
    • Status: offline
    Re: Is the pinout data available for download? 2019/06/15 10:07:43 (permalink)
    0
    I was wondering if it was available as a data dump though, rather than opening every datasheet and copying the information by hand.
    #3
    1and0
    Access is Denied
    • Total Posts : 10190
    • Reward points : 0
    • Joined: 2007/05/06 12:03:20
    • Location: Harry's Gray Matter
    • Status: offline
    Re: Is the pinout data available for download? 2019/06/15 10:29:28 (permalink)
    0
    I doubt there is such documentation that include ***ALL*** the devices. There are too many devices and are in various packages with different pinouts.
     
    #4
    Jim Nickerson
    User 452
    • Total Posts : 6414
    • Reward points : 0
    • Joined: 2003/11/07 12:35:10
    • Location: San Diego, CA
    • Status: offline
    Re: Is the pinout data available for download? 2019/06/15 14:08:53 (permalink)
    +1 (1)
    Maybe you could make use of the BSDL files here https://www.microchip.com/doclisting/TechDoc.aspx?type=BSDL
    #5
    Jump to:
    © 2020 APG vNext Commercial Version 4.5