• AVR Freaks

Hot!RN4871 not accepting any command

Author
wicketew
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2019/06/04 23:07:06
  • Location: 0
  • Status: offline
2019/06/07 16:38:52 (permalink)
0

RN4871 not accepting any command

I want to use RN4871 for very basic way, but this module responds only '%REBOOT%' after low to high power at reset pin in application mode.
The connection to RN4871 is the following..
------------------------------
RN4871 
TxD - RxD (FT231)
RxD - TxD(FT231)
VBAT - 3.3v(Regulator)
GND - GND
------------------------------
When this device in test mode, this works correctly because Firmware Update can be used and has succeeded.
I tried several ways including having sent '$$$' immediate after resetting, and this has merely succeeded ('CMD> ' was responded).
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5