• AVR Freaks

Joystick data size

Author
vtrx
Starting Member
  • Total Posts : 49
  • Reward points : 0
  • Joined: 2013/01/04 17:42:57
  • Location: 0
  • Status: offline
2019/05/18 14:55:33 (permalink)
0

Joystick data size

I have two USB HID joystick designs, one with data (x, y, wheel etc) using 16 bits of data and another using 8 bits. Is there any advantage in using 16 bits (wheel etc) in relation to 8 bits? Which is more compatible with games?
#1

1 Reply Related Threads

    mlp
    boots too small
    • Total Posts : 934
    • Reward points : 0
    • Joined: 2012/09/10 15:12:07
    • Location: previously Microchip XC8 team
    • Status: offline
    Re: Joystick data size 2019/05/20 10:06:39 (permalink)
    0
    vtrx
    I have two USB HID joystick designs, one with data (x, y, wheel etc) using 16 bits of data and another using 8 bits. Is there any advantage in using 16 bits (wheel etc) in relation to 8 bits? Which is more compatible with games?

    And your PIC-related question was?

    Mark (this opinion available for hire)
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5