• AVR Freaks

Hot!a/u-law compression!

Author
TER
New Member
  • Total Posts : 8
  • Reward points : 0
  • Joined: 2019/04/15 03:59:38
  • Location: 0
  • Status: offline
2019/05/16 22:11:34 (permalink)
0

a/u-law compression!

Hi people!,

I need an c++ code for implement U(or A)-Law compression !!!

I using pic24fj.

Someone to Help-me ???

Thanks a lot!

#1

4 Replies Related Threads

    jtemples
    عُضْوٌ جَدِيد
    • Total Posts : 11241
    • Reward points : 0
    • Joined: 2004/02/13 12:31:19
    • Location: Southern California
    • Status: offline
    Re: a/u-law compression! 2019/05/16 22:34:03 (permalink)
    0
    How are you going to use C++ with a PIC24?  And how would a C++ implementation of something so simple be different than the C implementation?
    #2
    pcbbc
    Super Member
    • Total Posts : 1188
    • Reward points : 0
    • Joined: 2014/03/27 07:04:41
    • Location: 0
    • Status: offline
    Re: a/u-law compression! 2019/05/17 04:35:27 (permalink)
    0
    From here:
     
    μ-Law
    int8_t MuLaw_Encode(int16_t number)
    {
       const uint16_t MULAW_MAX = 0x1FFF;
       const uint16_t MULAW_BIAS = 33;
       uint16_t mask = 0x1000;
       uint8_t sign = 0;
       uint8_t position = 12;
       uint8_t lsb = 0;
       if (number < 0)
       {
          number = -number;
          sign = 0x80;
       }
       number += MULAW_BIAS;
       if (number > MULAW_MAX)
       {
          number = MULAW_MAX;
       }
       for (; ((number & mask) != mask && position >= 5); mask >>= 1, position--)
            ;
       lsb = (number >> (position - 4)) & 0x0f;
       return (~(sign | ((position - 5) << 4) | lsb));
    }

     
    A-Law
    int8_t ALaw_Encode(int16_t number)
    {
       const uint16_t ALAW_MAX = 0xFFF;
       uint16_t mask = 0x800;
       uint8_t sign = 0;
       uint8_t position = 11;
       uint8_t lsb = 0;
       if (number < 0)
       {
          number = -number;
          sign = 0x80;
       }
       if (number > ALAW_MAX)
       {
          number = ALAW_MAX;
       }
       for (; ((number & mask) != mask && position >= 5); mask >>= 1, position--);
       lsb = (number >> ((position == 4) ? (1) : (position - 4))) & 0x0f;
       return (sign | ((position - 4) << 4) | lsb) ^ 0x55;
    }

    #3
    TER
    New Member
    • Total Posts : 8
    • Reward points : 0
    • Joined: 2019/04/15 03:59:38
    • Location: 0
    • Status: offline
    Re: a/u-law compression! 2019/08/07 05:06:28 (permalink)
    0
    Thanks for help pcbbc!!!
    #4
    pcbbc
    Super Member
    • Total Posts : 1188
    • Reward points : 0
    • Joined: 2014/03/27 07:04:41
    • Location: 0
    • Status: offline
    Re: a/u-law compression! 2019/08/07 05:25:52 (permalink)
    4.67 (3)
    termin
    Thanks for help pcbbc!!!

    NP - Nothing like checking back on your posts regularly for updates, is there? pink: pink
    #5
    Jump to:
    © 2019 APG vNext Commercial Version 4.5