• AVR Freaks

Pic24fj codec for WAV file

Author
TER
New Member
  • Total Posts : 13
  • Reward points : 0
  • Joined: 2019/04/15 03:59:38
  • Location: 0
  • Status: offline
2019/05/13 05:58:23 (permalink)
0

Pic24fj codec for WAV file

Hi! I work with pic24fj, compilers xc16. I succecfully write with the help of the ADC and SPI wav file on sdcard. My wav file is not encoded. I want to encode the file to ulaw. My wav file sampleRate 8 kHz bitPerSample 8 bit. I would be glad to any advice!
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5