• AVR Freaks

Dockerfile for MPLAB X IDE/IPE and toolchains

Author
andersdra
newb like me
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2019/04/13 00:51:54
  • Location: Norway
  • Status: offline
2019/04/16 23:55:32 (permalink)
0

Dockerfile for MPLAB X IDE/IPE and toolchains

Hi there,
 
Looking for some feedback on the Dockerfile I made to save time setting up new computers.
Makes it a breeze to update to a new version of MPLAB X and/or toolchains, or getting up and running after a fresh install.
 
https://gitlab.com/andersdra/docker-mplabx
 
Can also be found on Docker Hub but no automatic builds of all variants.
Download and build for yourself, it will be faster than downloading from the Hub if you have a fast connection and a OK computer.
 
Anders
#1

0 Replies Related Threads

    Jump to:
    © 2021 APG vNext Commercial Version 4.5