• AVR Freaks

Hot!Self Comissioning Error

Author
_dex
Starting Member
  • Total Posts : 71
  • Reward points : 0
  • Joined: 2008/03/19 13:57:34
  • Location: 0
  • Status: offline
2019/04/09 15:21:47 (permalink)
0

Self Comissioning Error

V 1.15 Project sample-motorbench-project.x.zip have been opened and I am following the guide and At calibration step I am getting:
Error
MSG: Please select from one of the following option(s):
Retry - Retries the process that failed
Stop - Stops the process
Error:
Preparing Measurements
Message:
com.microchip.motorbench.emblaze.exception.EmblazeTimeoutException: Handshake Timeout occured

 
 
 
info: Configuration "default" will build with toolchain "XC16" at "C:\Program Files (x86)\Microchip\xc16\v1.26\bin".

 
*****************************************************

Connecting to MPLAB ICD 3...

Currently loaded firmware on ICD 3
Firmware Suite Version.....01.54.00
Firmware type..............dsPIC33E/24E

Target voltage detected
Target device dsPIC33EP256MC506 found.
Device Revision ID = 4008
Target device dsPIC33EP256MC506 found.
Device Revision ID = 4008

*****************************************************

Connecting to MPLAB ICD 3...

Currently loaded firmware on ICD 3
Firmware Suite Version.....01.54.00
Firmware type..............dsPIC33E/24E

Target voltage detected
Target device dsPIC33EP256MC506 found.
Device Revision ID = 4008

Device Erased...

Programming...

The following memory area(s) will be programmed:
program memory: start address = 0x0, end address = 0x79ff
configuration memory
Programming/Verify complete

 
 
post edited by _dex - 2019/04/09 15:29:31
#1

0 Replies Related Threads

    Jump to:
    © 2019 APG vNext Commercial Version 4.5