• AVR Freaks

Hot!DIVISION WITH ASSEMBLY LANGUAGE

Author
KibetEnock
New Member
  • Total Posts : 6
  • Reward points : 0
  • Joined: 2019/02/22 01:29:30
  • Location: 0
  • Status: offline
2019/02/22 13:44:17 (permalink)
0

DIVISION WITH ASSEMBLY LANGUAGE

Somebody kindly assist me with a tutorial to perform division by 1023 in assembly language.I am stack, please help
#1

2 Replies Related Threads

    jack@kksound
    code tags!
    • Total Posts : 3203
    • Reward points : 0
    • Joined: 2014/05/14 10:03:19
    • Location: 0
    • Status: offline
    Re: DIVISION WITH ASSEMBLY LANGUAGE 2019/02/25 10:49:04 (permalink)
    +1 (1)
    Are you sure you want divide by 1023 or do you need 1024? What type of data are you trying to divide?
    #2
    qhb
    Superb Member
    • Total Posts : 9998
    • Reward points : 0
    • Joined: 2016/06/05 14:55:32
    • Location: One step ahead...
    • Status: offline
    Re: DIVISION WITH ASSEMBLY LANGUAGE 2019/02/25 12:34:43 (permalink)
    +1 (1)
    About the same time they wanted to divide by 1024...
    https://www.microchip.com/forums/m1087550.aspx
    (which is much easier, and more likely to be the correct calculation.)
     

    Nearly there...
    #3
    Jump to:
    © 2019 APG vNext Commercial Version 4.5