• AVR Freaks

LockedMCC v3.75 Released

Author
IonutB
Moderator
  • Total Posts : 115
  • Reward points : 0
  • Joined: 2008/08/04 09:43:55
  • Location: 0
  • Status: offline
2019/02/14 09:14:28 (permalink)
0

MCC v3.75 Released

 Release Notes

New Features

  •  New Resource Management Area: this MCC operating area now comes with a second view. In addition to the already existing Tree View  the Flat View provides a simplified look over the Project Resources.
  • The Available Resources window: a table of all software/peripheral components available for the selected device with the ability to search and filter by module name, module type and parent library.

Improvements

  •  Include the name of core/library installed in the installation pop-up message

Bug Fixes

  • MCCV3XX-8594: ConcurrentModificationException on configuration import
  • MCCV3XX-8408: Pin Manager Package View shows all pins as NC after a device change
 
post edited by IonutB - 2019/02/14 09:18:57
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5