• AVR Freaks

H2.06: Font inclusion of charters.

Author
jtzeng
Super Member
  • Total Posts : 475
  • Reward points : 0
  • Joined: 2003/11/07 12:42:20
  • Status: offline
2019/01/31 10:17:13 (permalink)
0

H2.06: Font inclusion of charters.

It is my understanding that the H2.06 Graphic Composer will look at all the strings and only include the charters that are used.
It there any other way to have the font keep all charters it supports without a dummy string?

John Zigrang
JTZ Engineering, Inc.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5