dspic33EP and QEI(quadrator encoder interface) quesion

Author
Shishi
Super Member
  • Total Posts : 365
  • Reward points : 0
  • Joined: 2016/06/15 05:34:10
  • Location: 0
  • Status: offline
2019/01/11 06:05:08 (permalink)
0

dspic33EP and QEI(quadrator encoder interface) quesion

hello guys
i saw that dspic33EP512GM710 has Two 32-bit Quadrature Encoder Interface (QEI) modules configurable as a timer/counter,
so can i use both 2 QEI at the same time in counter mode?
#1

1 Reply Related Threads

    du00000001
    Just Some Member
    • Total Posts : 2356
    • Reward points : 0
    • Joined: 2016/05/03 13:52:42
    • Location: Germany
    • Status: offline
    Re: dspic33EP and QEI(quadrator encoder interface) quesion 2019/01/11 07:45:28 (permalink)
    0
    One look into the datasheet . . . should come up with the information that these 2 QEI blocks are completely independent (exempt the reliance on the system clock resource). So the answer is yes.

    PEBKAC / EBKAC / POBCAK / PICNIC (eventually see en.wikipedia.org)
    #2
    Jump to:
    © 2019 APG vNext Commercial Version 4.5