Configuring USB port on PIC
Hi,
I am wondering which PIC to use which has 12 bit ADC and USB module. I need to sample 10 KHz signal with sampling frequency of 100 Kilo samples per second using 12 bit ADC and then I need to send it to computer through USB port. I need suggestion which PIC is suitable for that purpose ? How difficult is to configure USB module ? Is there any demo example ?