Hot!Programming the PIC device

Page: < 12 Showing page 2 of 2
Author
RISC
Super Member
  • Total Posts : 5368
  • Reward points : 0
  • Status: offline
Re: Programming the PIC device 2018/11/13 14:18:50 (permalink)
0
Hi,
Maybe a good option to start is to go for a CURIOSITY evaluation board : it contains both a programmer/debugger and an application PIC : http://www.microchip.com/curiosity
There are lots of exemples for curiosity boards and it allows you to get started wirh programming without spending time in assembling components (unless it is your goal).
With curiosity you can only program PICs which are on the board or on a socket
Regards
 
#21
Page: < 12 Showing page 2 of 2
Jump to:
© 2018 APG vNext Commercial Version 4.5