Re: LCD interfacing with pic16f1426 microcontroller
2018/11/07 18:20:01
(permalink)
Also check the contrast - if it is too high then all you will see are the dots.
Power up the LCD, increase the contract until the dots are visible and then back it off a little - the dots will disappear but when there is a character to display it will be visible.
Susan