Re: How to off BOR on DSPIC33EV
2018/11/07 01:16:25
(permalink)
Oh, is all that hassle about your software not running without ebugger that your board has got a 3.3 V supply?
Nice. Help yourself and modify your board to run from a 5 V supply.
Advice: don't try to ignore the data from the datasheet: if it tells you "4.5 .. 5.5 V"7 you can't run the controller from 3.3 V.
PEBKAC / EBKAC / POBCAK / PICNIC (eventually see en.wikipedia.org)