unable to rebuild the can Timing of FUJITSU MB90F543 (solved)
Hallo, I need to rebuild the exact CAN Timing of an old Fujitsu Controller ( MB90543)
Some frames - transmitted from PIC32MZ are NOT received from the Fujitsu Controller. Transmitted Data from the Fujitsu are received by the PIC32MZ without problems.
I have to mention, that I'm using a very low baudrate of 2500 Baud
solved:
I made a "random" wrong address calculation ...
2 x CAN + SDcard + rs232 are working well now !
best regards
post edited by FR3D - 2018/10/23 23:09:37
Attached Image(s)