Re: RN4870 - can't send data continously
2018/09/21 07:20:38
(permalink)
I know is't possible :) Have you seen my oscilloscope screenshot? Why RN4870 in the receiver unit doesn't receive the data all the time if the transmitter is broadcasting it continuously?
Both modules are configured to 115200 baud. Each sample is just one byte captured with 8kHz frequency.